100XL
Temperature and Pressure Relief Valves
Series 100XL Temperature and Pressure Relief Valves are used in water heater and hot water storage tank applications to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. They feature a bronze body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. Model 100XL-8 is also available with 8 in. (200mm) extension thermostat. Series 100XL is ASME rated and CSA listed. Temperature Relief: 210 degreeF (99 degreeC). Pressure Relief Range: 75 to 150psi (5.2 to 10.3 bar). Standard Pressure Settings: 75, 100, 125, or 150psi (5.27, 7.03, 8.79, or 10.55 bar).
Features
- Valve provides automatic temperature and pressure protection to hot water storage tanks and water heaters
- Accurate thermostat with special thermo-bonded coating
- Bronze body construction for superior strength and corrosion resistance
- Stainless steel spring
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 100XL
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |