LFL100XL 100-210
Part of the LF100XL Series
Ordering Code: 0121353
UPC: 098268583267
Lead Free: YES
3/4 In Lead Free Self Closing Temperature And Pressure Relief Valve, 100 psi, 210 F, Extended Shank Up To 2 1/2 In Insulation
This 3/4 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body with extended shank to accommodated up to 2 1/2 IN of insulation, NPT male inlet and NPT female outlet connections, a unique thermostat with special thermo-bonded coating, and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 100 psi (10.3 bar).
Features
- Lead free brass body construction
- Pressure set at 100 psi (6.9 bar)
- ASME rated and CSA listed
- Extension thermostat with thermo-bonded coating
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
EAN | 098268583267 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 210 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121353 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Protection Type | Temperature And Pressure |
Series | LF100XL |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |