ACV1
Part of the ANKA Check Valves Series
Ordering Code: 88005309
UPC: 098268152036
Lead Free: YES
1 x 1 IN Female NPT Check Valve
This 1 inch female check valve is a spring-loaded non-return valve which can be installed inline or at any angle. This check valve allows the fluid to flow in one direction only and is ideal for pumping, marine, irrigation, domestic, agricultural, and industrial applications. This valve consists of a fiberglass reinforced nylon body, female NPT threads, 316 stainless steel spring, acetyl plunger, and nitrile rubber seal and O-ring. This strong, lightweight valve can also be taken apart for servicing.
Features
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Efficiently prevents the loss of water
- Spring-loaded, plunger style, non-return valve for unrestricted flow
- Provides easy connection with NPT threads and installs at any angle
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
Specifications | |
---|---|
Brand | Watts |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-PSI | 230 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |