ANKA Check Valves

ANKA Check Valves

  • Non-return check valve allows fluid to flow in one direction only
  • Spring loaded design can be installed at any angle
  • Can be taken apart for servicing
  • Available in a range of diameters and lengths

Select options below to identify the UPC, Order Code, and Repair Kit for a specific ANKA Check Valves

Approval/Certification Information

For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:


ASSE CSA FM Approvals NSF
UL ULC USC WQA