SS009M3-QT-FS 3/4
Part of the SS009 Series
Ordering Code: 88004046
UPC: 098268346688
Lead Free: YES
3/4 IN Stainless Steel Reduced Pressure Zone Backflow Preventer Assembly, Quarter Turn Shutoff Valves, Backflow Flood Sensor
This 3/4 inch stainless steel reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It is ideal for typical applications that are found in industrial plants, medical diagnostic equipment, reverse osmosis systems, carbonated beverage machines, brewing distillers, paper and pulp industries, chemical plants and aggressive atmospheres. This assembly consists of a 316 stainless steel body, NPT end connections, quarter turn ball valve shutoffs with tee handles, top mounted vandal resistant EZ-test cocks with covers, two in-line independent check valves, captured springs, replaceable check seats, corrosion resistant internal parts, and a hydraulically operated differential pressure internal relief valve for reduced space requirements. This backflow assembly includes flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When activated through an add-on sensor connection kit, the flood sensor can send an alert to notify the user of potential flooding. Add-on sensor connection kits are available for both BMS and cellular communications.
Features
- Features flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Alert features available with add-on sensor connection kit
- Investment cast 316 stainless steel assembly for corrosion resistance
- NPT inlet and outlet connections
- Quarter turn full port resilient seated ball valve shutoffs
- Top mounted vandal resistant EZ-TC test cocks provide easy access for testing
- Internal relief valve for reduced installation clearances
- Replaceable seats for an economical repair
- Bolted on, top entry single access cover for ease of maintenance
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Stainless Steel |
Body Material | 316 Stainless Steel |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Bypass Size | Does Not Apply To Product |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268346688 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Female Threaded |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 88004046 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Engineered Plastic |
Series | SS009 |
Strainer | No |
Technologies | Flood Detection |
Tradename | None |