FP-BF-SA-009-1/2-3/4
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009472
UPC: 098268599701
Lead Free: YES
Flood Sensor Replacement Kit for 009, LF009, LFU009, SS009, U009 Sizes 1/2 IN to 3/4 IN
This flood sensor replacement kit includes flood sensor, captive screw and deflector. Use this kit to add flood detection capabilities on 009, LF009, LFU009, SS009, U009 sizes 1/2 to 3/4 inch.
- Includes flood sensor and accessory items for installation
- For 009, LF009, LFU009, SS009, U009 sizes 1/2 to 3/4 IN
- Detects potential flood conditions with connectivity kits
- Can be added to existing installations
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS/Cellular Gateway |
EAN | 098268599701 |
Kit Contents | Flood Sensor, Captive Screw and Deflector |
Lead Free | YES |
Part Number | 88009472 |
Series | SentryPlus Alert Technology |