LF909-DNRS 3
Discontinued - Replaced By: LF909-DNRS-FS 3
Part of the LF909 Large Series
Ordering Code: 0792201
UPC: 098268437836
Lead Free: YES
3 IN Cast Iron Reduced Pressure Zone Backflow Preventer Assembly, Domestic NRS Shutoff Valves, ArmorTek Coating
This 3 inch lead free reduced pressure zone backflow preventer assembly has an exclusive design that incorporates the air-in and water-out principle for protection during an emergency condition. It is designed for preventing the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards. This assembly consists of an epoxy coated cast iron body, domestic non-rising stem resilient seated gate valves, captured spring check valves, replaceable seats, top mounted test cocks, and a field reversible pressure differential relief valve. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Unique patented air-in and water-out design provides high capacity relief valve discharge performance during emergency conditions
- Domestic non-rising stem resilient seated gate valves
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | No |
Cap And Tether | No |
Disc Material | Does Not Apply To Product |
EAN | 098268437836 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Inlet Shutoff Valve Type | Non Rising Stem Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.06 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Flanged Joint |
Outlet Shutoff Valve Type | Non Rising Stem Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0792201 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | LF909 Large |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- Installation Instructions - 909 Large, LF909 Large, 909RPDA
- Installation Instructions - BMS Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Installation Instructions - Cellular Sensor Connection Kit - 909, LF909 Large, 909RPDA
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)
- Specification Sheet - LF909 Large
- Specification Sheet - LF909 Large (French)
- Specification Sheet - LF909 Large (Spanish)
- White Paper - ArmorTek Advanced Coating System