LF860-FS Large
MasterSeries LF860-FS Large Lead Free* reduced pressure zone assembly backflow preventers protect against high hazard (toxic) fluids in water services to industrial installations and applications.
Improved with a stainless-steel relief valve seat, this rugged assembly yields greater dependability and extended valve life. Available with OSY shutoff valves. Maximum working pressure is 175 psi (12.1 bar).
The ductile iron body is fused with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
This series features an integrated flood sensor with SentryPlus Alert® Technology to detect excessive water discharges from the relief valve. Activated through an add-on connection kit, the sensor can trigger the alert system sending notification of flood detection to facility personnel. Connection kits are available for BMS and cellular communication.
To learn more visit: https://www.watts.com/floodprotectionsystem/
Features
- Integrated sensor on relief valve for flood detection
- Flood alert feature available with add-on connection kit, compatible with BMS and cellular communication
- Advanced ArmorTek coating technology with built-in electrochemical corrosion inhibitor and microbial inhibitor to resist corrosion of internal parts
- Stainless-steel relief valve seat and stainless-steel check components for maximum performance and durability
- Highly suitable for potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
- Potable water protection against cross-connection contamination of high hazard (toxic) fluids in water services
Literature
-
- Brochure - ArmorTek Advanced Coating System
- Brochure - Backflow Prevention - Cross-Connection Control Handbook
- Brochure - Backflow Prevention and Flow Control for Waterworks
- Brochure - FEBCO MasterSeries
- FEBCO Masterseries Configure a Backflow Replacement
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - Custom Flood Sensor Settings
- Installation Instructions - Flood Sensor BMS Connection Kits - LF860-FS, LF866-FS, LF880V-FS, LF886V-FS
- Installation Instructions - Flood Sensor Cellular Connection Kits - LF860-FS, LF866-FS, LF880V-FS, LF886V-FS
- Installation Instructions - LF860-FS Large, LF866-FS
- Installation Instructions - Relief Valve Inner Diaphragm
- Specification Sheet - LF860-FS Large
- Specification Sheet - Relief Valve Discharge Rates
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF860-FS Large
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |