SentryPlus Alert Technology
SentryPlus Alert® technology provides automatic flood detection on backflow preventer assemblies to signal excessive relief valve discharge which could be worsened by a blocked or undersized drain and cause costly damage. SentryPlus Alert comes with multiple solutions for flood protection, detection, and notification.
Flood Detection - Implementing the SentryPlus Alert system on reduced pressure zone and reduced pressure detector assemblies equipped with a flood sensor adds a multichannel alert function triggering one or more notification methods (email message, SMS text message, voice call) to help facility personnel prevent discharges that could reach ruinous levels. To enable flood detection capabilities, activate the flood sensor with the add on Sensor Connection Kit. For use with BMS or cellular communication network.
To learn more visit: https://www.watts.com/floodprotectionsystem
Freeze Detection - Protect small diameter devices from freezing conditions with sensor-driven temperature monitoring to signal facility personnel when temperature nears and reaches the freezing point. Freeze alerts feature available with add-on connection kit for Wi-Fi networks, building management systems (BMS), and irrigation management systems (IMS). This two-sensor kit includes one for use on a valve assembly, the other for standalone use at other cold-vulnerable, water-carrying equipment. Freeze sensor replacement kit available.
Products with Connected Technologies
Flood Detection for Reduced Pressure Zone Assemblies
Series LF860 Large and LF880V
Series 825Y, LF825Y
Series 825YA, LF825YA
Series 860 Small, LF860 Small
Flood Detection for Reduced Pressure Detector Assemblies
Series LF866 and LF886V
Freeze Detection for Vacuum Breakers
Series 765
Freeze Detection for Double Check Valve Assemblies
Series 850 Small, LF850 Small
Features
- Provides multiple solutions for protection, detection, and notification
- Select assemblies paired with the technology deliver solutions for pressure monitoring and for freeze detection
- Multichannel alert function triggering one or more notification methods
- Standalone flood sensor and freeze sensor replacement kits available
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SentryPlus Alert Technology
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.