909RPDA-D0SY-CFM 4
Discontinued - Replaced By: 909RPDA-DOSY-CFM-FS 4
Part of the 909RPDA Series
Ordering Code: 0389338
UPC: 098268819199
Lead Free: NO
4 IN Cast Iron Reduced Pressure Detector Assembly Backflow Preventer, Domestic OSY Shutoff, Cubic Feet Meter, Epoxy Coated Using ArmorTek Technology
This 4 inch reduced pressure detector backflow preventer assembly with its exclusive design incorporating the patented air-in and water-out principle for protection from the reverse flow of fire protection system substances from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards. This assembly consists of an epoxy coated cast iron body, domestic OSY resilient seated gate valves, captured spring check valves, replaceable seats, top mounted test cocks, a pressure differential relief valve, and a CFM meter to detect underground leaks and unauthorized water use. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Furnished with a cubic feet per minute meter
- Health hazard application
- Detects underground leaks and unauthorized water use
- Maximum flow at low pressure drop
- Simple design for easy maintenance
- Compact for economy combined with performance
- Replaceable seats
Specifications | |
---|---|
ArmorTek Technology | Yes |
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Epoxy Coated Using ArmorTek Technology |
Body Material | Cast Iron |
Body Pattern | Inline |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Rubber |
EAN | 098268819199 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 4 IN |
Inlet Connection Size-Metric | 100 MM |
Inlet Connection Type | Mechanical Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 4 IN |
Outlet Connection Type | Mechanical Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Part Number | 0389338 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Bronze |
Series | 909RPDA |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |