FP-FBF-BMS-IMS-FZ
Discontinued - Replaced By: FP-FBF-WiFi/BMS/IMS-FZ
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009430
UPC: 098268552669
Lead Free: NO
BMS/IMS Freeze Sensor Connection Kit, For Series 765, 850, LF850 Sizes 1/2 to 2 IN
This BMS/IMS connection kit includes a freeze sensor in mounting clip, activation module with mounting hardware, wire nuts (2), and power adapter. Use this kit to add an indicator of the freeze threshold for FEBCO 765 pressure vacuum breaker and 850 double check valve assemblies in a building/irrigation management system (BMS/IMS). For use with FEBCO series 765, 850, LF850 1/2 to 2 inch sizes.
Features
- Includes a freeze sensor in mounting clip, activation module with mounting hardware, wire nuts (2), and power adapter
- For use with series 765 sizes 1/2 to 2 IN
- For use with series 850 Small, LF850 Small sizes 1/2 to 2 IN
- Detects potential freeze conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | FEBCO |
Communication Type | BMS |
EAN | 098268552669 |
Kit Contents | Freeze Sensor in Mounting Clip, Activation Module with Mounting Hardware, Wire Nuts (2), and Power Adapter |
Lead Free | NO |
Part Number | 88009430 |
Series | SentryPlus Alert Technology |