FP-FBF-WiFi/BMS/IMS-FZ
This freeze sensor connection kit includes sensor in mounting clip, standalone outdoor sensor, activation module, wire nuts (2), and power adapter. Use this kit to signal facility personnel when temperature nears and reaches the freezing point. Available for building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks. For use with FEBCO series 765, 850 Small, LF850 Small 1/2 to 2 inch sizes.
- Includes freeze sensor in mounting clip, standalone outdoor sensor, activation module, wire nuts (2), and power adapter
- For use with series 765 sizes 1/2 to 2 IN
- For use with series 850 Small, LF850 Small sizes 1/2 to 2 IN
- For building management systems (BMS), irrigation management systems (IMS), and Wi-Fi networks
- Detects potential freeze conditions
- Provides continuous monitoring
- Includes tekmar Outdoor Sensor 070
Specifications | |
---|---|
Brand | FEBCO |
Communication Type | BMS/IMS/WiFi |
EAN | 098268600681 |
Kit Contents | Freeze Sensor in Mounting Clip, Standalone Outdoor Sensor, Activation Module, Wire Nuts (2), and Power Adapter |
Lead Free | NO |
Part Number | 88009516 |
Series | SentryPlus Alert Technology |