LFF115-2
Pressure Reducing and Sustaining Control Valve
Series LFF115-2, LFF1115-2 Pressure Reducing and Sustaining Control Valve is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates, and sustain a minimum upstream pressure.
This ACV is armed with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Sustains a minimum upstream pressure
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
Literature
-
- Flyer- ArmorTek ACV Stop Replacing Corroded Valves
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Schematic - LFF115-2
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF263AP Pressure Reducing Pilot
- Specification Sheet - LF263AP Pressure Reducing Pilot (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- Specification Sheet - LFPV20C Pressure Relief, Sustaining or Backpressure Pilot
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF115-2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |