LFF113-12
Solenoid (On-Off) Control Valve for 4 & smaller
Series LFF113-12, LFF1113-12 Solenoid Control Valve is designed to open fully or close drip-tight as commanded by a 3-Way Solenoid Pilot. The solenoid may be activated by a pressure switch, level probe, or any other electrical on-off device. The valve also has provisions for manual operation in the event of power outage. Engaging the Solenoid Manual operator simulates power to the solenoid, manually controlling the main valve. Disengaging the Solenoid Manual operator returns the valve to electrical on-off service.
Features
- Common applications include pressure, level, or flow control
- Can be configured for either on-off or electric positioning service
- Valve can be configured to open, close, or hold last position in the event of power loss
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- SCH-ACV-LFF113-12.pdf
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF113-12
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |