LFF110-AS
Modulating Control Valve with Solenoid (On-Off) for Constant Tank Level
Series LFF110-AS, LFF1110-AS Modulating Float Control Valve is designed to maintain a constant liquid level in a tank or reservoir. It throttles open on a lowering liquid level and throttles closed upon a rising liquid level. The valve also acts as a Solenoid (On-Off) Control Valve, opening to allow level control action or closing drip-tight as commanded by the Solenoid Pilot.
Features
- Maintains a constant liquid level in a tank or reservoir
- Dual purpose valve also performs as a Solenoid Control Valve for on-off functionality
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy to maintain
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- Specification Sheet - S2W 2-way solenoids
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF110-AS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |