SmartPlate EV
500 - 4500 MBH
SmartPlate® EV heaters are specifically engineered to complement condensing boilers in low temperature applications to provide safe, reliable domestic hot water while promoting system-wide energy efficiency. Easy to install, these compact heaters offer single point header connections for domestic hot water, cold water, boiler water inlet, boiler water outlet and electrical power supply and are available in five sizes able to support loads ranging from 10 to 90 gallons per minute.
When paired with a condensing hydronic boiler in a combination plant, SmartPlate water heaters can utilize boiler water as little as 5°F above the required potable water temperature to minimize radiation losses and maximize boiler efficiency.
The SmartPlate EV pairs best with AERCO's Benchmark boilers due to its ability to seamlessly communicate with these boilers. To ensure longevity, all water wetted (potable water side) parts are stainless steel, copper or copper alloy materials.
Features and Benefits
- Lower return water temperature increases overall plant efficiencies when paired with condensing space heating system
- Precisely matches energy input to system’s load while maintaining a ±4°F temperature control
- Two-way or three-way valve configuration
- Ultra-compact footprint of <6ft2
- Low operating costs
- Option for up to 300 PSIG domestic and boiler water operation
- Fully modulating variable primary input
- Packaged with controller and 3-way electronic valve
- Field adjustable for 2- or 3-way application
- Supports BAS Integration
- All stainless steel, copper or copper alloy wetted (potable water side) surfaces
- Supports up to 90 gpm loads
Supports a Variety of Applications
- LTBW; up to 300 PSIG, 190°F
- Set point range 50°F to 180°F
- Single or multiple installation
- Ideal for New or Retrofit
- DHW: Up to 300 PSIG
Features
- Brazed plate double wall water heaters
- Turn-key tankless solution that ships fully assembled
- Five sizes up to 4500 MBH
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SmartPlate EV
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.