PB032121-1200
Part of the RadiantPEX Plus Series
Ordering Code: 81001686
UPC: 840213042042
3/4 IN RadiantPEX+ 1200 FT Coil
The RadiantPEX+ product is a versatile solution for a variety of heating applications, including underfloor and in-slab radiant heating, snow melting in sand with pavers or concrete slabs, and distribution. The orange color cross-linked polyethylene tubing has an outer low-friction layer that not only protects the oxygen barrier but also aids installation by easing the process of pulling through joists, and reduces expansion noise in walls and floors. This 3/4 IN tubing is designed for a minimum bend radius of 7 inches it is compatible with cinch clamps, crimp rings, or compression fittings. It comes as a 1200 FT coil.
Features
- Designed to simplify pulling through joists and reduce expansion noise
- 1200 FT coil
- Works with cinch clamps, crimp rings, or compression fittings
- Suitable for underfloor, in-slab radiant heating, and snow melting
Specifications | |
---|---|
Bend Radius | 7.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213042042 |
Maximum Working Pressure-PSI | 160 |
Part Number | 81001686 |
Series | RadiantPEX Plus |
Wall Thickness | .19 IN |