RadiantPEX Plus
RadiantPEX+ Coil
RadiantPEX+ tubing with EVOH (oxygen barrier) is a 4-layer tubing used for radiant heating, snow melting, and distribution piping. This cross-linked tubing offers high flexibilty, high temperature resistance, and long life. It can be used with CinchClamps, CrimpRings, and Compression fittings. The extra low-friction outer layer makes it easier to pull through joists, reduces expansion noise, and protects the oxygen barrier against job-site abuse. RadiantPEX (3-layer) and RadiantPEX+ is manufactured to ASTM F-876 and F-877 and to SDR9 dimensions and carries a 30-year warranty for residential and commercial heating and snow melting applications.
Features
- Highly flexible and versatile cross-linked polyethylene tubing with oxygen barrier
- For radiant heating, cooling, snow melting, and distribution piping
- Can be used with CinchClamps, CrimpRings, and Compression fittings
- Manufactured to ASTM F-876 and F-877 and to SDR9 dimensions
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RadiantPEX Plus
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.