PB032101-1000
Part of the RadiantPEX Plus Series
Ordering Code: 81010947
UPC: 840213213053
Lead Free: Not In Scope
5/8 IN RadiantPEX Tubing, 1000 FT
This 5/8 inch x 1000 foot coil of RadiantPEX+ (TM) is used for radiant heating, snow melting, supply and return piping. It is an integral ethylene vinyl alcohol din standard O2 barrier that limits oxygen diffusion through the wall of the tubing. It has a protective polypropylene layer to the outside of the EVOH oxygen barrier. It is rated maximum temperature 200 degrees F and maximum pressure rating 160 psi.
Features
- Flexible
- Long Life
- Superior Protection
- For Radiant Heating and Snow Melting Applications
Specifications | |
---|---|
Bend Radius | 6.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213213053 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 160 |
Part Number | 81010947 |
Series | RadiantPEX Plus |
Wall Thickness | .204 IN |