PB032081-250
Part of the RadiantPEX Plus Series
Ordering Code: 81010945
UPC: 840213001261
Lead Free: Not In Scope
1/2 Inch x 250 Feet Watts Radiant Radiant PEX+ Barrier Tubing
Oxygen barrier tubing for radiant heating, snow melting and supply and return piping.
Features
- Oxygen barrier tubing
- Cross linked Polyethylene with EVOH Barrier
- Underfloor heating system tubing
- Snow melting tubing
Specifications | |
---|---|
Bend Radius | 5.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Color | Orange |
EAN | 840213001261 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 160 |
Part Number | 81010945 |
Series | RadiantPEX Plus |