PB032081-1000
Part of the RadiantPEX Plus Series
Ordering Code: 81001681
UPC: 840213039929
1/2 IN x 1000 FT Radiantpex Barrier Coil
This 1/2 inch x 1000 foot coil of RadiantPEX+ (TM) is used for radiant heating, snow melting, supply and return piping. It is an integral ethylene vinyl alcohol din standard O2 barrier that limits oxygen diffusion through the wall of the tubing. It has a protective polypropylene layer to the outside of the EVOH oxygen barrier. It is rated maximum temperature 200 degrees F and maximum pressure rating 160 psi.
Features
- Oxygen Barrier PEX Tubing for radiant heating, snowmelting, and supply and return piping
- Cross-Linked Polyethylene Tubing with/EVOH Barrier
- Highly flexible and versatile cross-linked polyethylene tubing
- Can be used with CinchClamps, CrimpRings, and Compression fittings
Specifications | |
---|---|
Bend Radius | 5.00 |
Body Material | Cross-Linked Polyethylene |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Orange |
EAN | 840213039929 |
Maximum Working Pressure-PSI | 160 |
Part Number | 81001681 |
Series | RadiantPEX Plus |
Wall Thickness | .14 IN |