D665161
Part of the Manifold Pressure Test Kits Series
Ordering Code: 81001996
UPC: 840213027148
Lead Free: Not In Scope
1 IN Manifold Pressure Test Kit, Air Or Water
This 1 inch stainless steel manifold pressure test kit enables testing of circuits and manifold connections with either air or water. The kit comes standard with 1 inch unions to connect to stainless steel manifolds. Includes 1/4 inch pressure gauge, shraeder valve for air and hose bibbs for connection to water source.
Features
- Ability to test circuits and manifold connections with either air or water
- Kit comes standard with 1 inch unions
- For use with stainless steel manifolds
- For hydronic heating and snow melting applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213027148 |
Lead Free | Not In Scope |
Part Number | 81001996 |
Series | Manifold Pressure Test Kits |