Manifold Pressure Test Kits
Manifold Pressure Test Kit
Manifold Pressure Test Kit enables testing of circuits and manifold connections with either air or water. They come with brass unions to connect to Stainless Steel Manifolds. Available for 1 in. Stainless Steel Manifold and 1-1/2 in. Hi Flow Stainless Steel Manifold.
Features
- Enables testing of circuits and manifold connections with either air or water
- Designed for Stainless Steel Manifolds
- Two-part kit is pre-assembled to save time on the job site
- Includes brass unions to connect to Stainless Steel Manifolds
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Manifold Pressure Test Kits
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.