D063064-N
Part of the Manifold End Caps Series
Ordering Code: 81001977
UPC: 840213015053
Lead Free: Not In Scope
1 IN Manifold End Cap, Nickel Plated Brass, Includes Gasket
This 1 inch manifold end cap is used to cap flow at end of 1 inch manifold trunk when vent and purge assembly is not used. The end caps are made of brass material and nickel-plated for corrosion resistance. Includes gasket.
Features
- To cap flow at end of manifold trunk when vent and purge assembly is not used
- Can be used with built-in isolation valves
- Fits 1 inch stainless steel manifold
- Nickel-plated brass for corrosion resistance
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213015053 |
Lead Free | Not In Scope |
Part Number | 81001977 |
Series | Manifold End Caps |