Manifold End Caps
Stainless Steel Manifold End Cap
Manifold End Caps are used to cap the flow at the end of a stainless steel manifold truck when a vent-and-purge assembly is not used. Nickel-plated brass provides corrosion resistance. Sold in pairs.
Features
- Used to cap the flow at the end of a stainless steel manifold truck
- Corrosion-resistant nickel-plated brass
- Nickel plated brass provides corrosion resistance
- Sold in pairs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Manifold End Caps
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.