D3517020-N
Part of the Manifold Adapters Series
Ordering Code: 81005364
UPC: 840213074104
Lead Free: Not In Scope
1 IN SS Manifold Elbow, Female BSP x Male BSP
This 1 IN Stainless Steel Manifold Elbow, female BSP x male BSP is used to connect a stainless steel manifold to copper pipe. The adapters are nickel-plated for corrosion resistance.
Features
- Nickel plated
- Connects stainless steel manifolds to copper pipe
- For use with stainless steel manifolds
- For hydronic floor heating and snowmelting applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213074104 |
Lead Free | Not In Scope |
Part Number | 81005364 |
Series | Manifold Adapters |
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifold Accessories
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils