Manifold Adapters
Stainless Steel Manifold Adapter
Stainless Steel Manifold Adapters come in several types for a range of uses. There are nickel plated brass Adapters for connecting Stainless Steel Manifolds to copper pipe, to standard NPT pipe fittings, and to Crimp fittings. Transitional Elbows are also available for installing supply lines at 90° to the manifold.
Features
- Transitional adapters for connecting Stainless Steel Manifolds
- Available for 1 in. Manifolds and 1-1/2 in. Hi-Flow Manifolds
- Available for installing supply lines at 90° to the manifold
- Nickel plated brass Adapters
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Manifold Adapters
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.