D3803004SS
Part of the D38SS Series
Ordering Code: 81001983
UPC: 840213030957
Lead Free: Not In Scope
1 IN Flowmeter Manifold, Stainless Steel, 4 Branch
This 1 inch stainless steel manifold with 4 circuits is made of heavy-walled stainless steel and designed for radiant heating and snow melting application with water or water/glycol solutions. Standard features include flow balancing valves and flow meters on each circuit. Manifolds are sold in pre-mounted pairs. The manifold has a maximum operating pressure of 87 psi at 167 degrees F.
Features
- Stainless steel
- Individual circuit flow meter/balance valve
- Circuit isolation valve
- Mounted on bracket
Specifications | |
---|---|
Body Material | Stainless Steel |
Branch Outlet Connection Size | 3/4 IN |
Branch Outlet Connection Type | Male Threaded |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213030957 |
Lead Free | Not In Scope |
Maximum Operating Temperature-Fahrenheit | 167 |
Maximum Trunk Flow Rate | 12 GPM |
Number Of Branches | 4 |
Part Number | 81001983 |
Series | D38SS |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 1 IN |
Trunk Inlet Connection Type | Male Threaded |
Trunk Outlet Connection Size | 1 IN |
Trunk Outlet Connection Type | Male Threaded |
Trunk Outlet Type | Open |
With Valves | No |