D38SS
Flowmeter Manifold, Stainless Steel
Flowmeter Stainless Steel Manifolds are made of heavy-walled stainless steel for corrosion resistance and durability. Matching fittings and accessories are made of solid brass and are nickel plated to match the appearance of the manifold trunk. Standard features included flow balancing valves, circuit isolation valves, and flow meters. They are quick and easy to Install, provide easy circuit balancing and purging, can be pressure tested with air or water, and the valves allow circuit isolation. Sold in pre-mounted pairs. Can be fitted with Onix, PEX Crimp, PEX Compression, RadiantPEX-AL Compression fittings, and RadiantPERT ASTM F1960 fittings.
Features
- Durable heavy-walled stainless steel manifolds are pre-mounted on brackets for quick and easy installation
- Fully featured for easy circuit balancing and purging, pressure testing with air or water, and circuit isolation
- Can be fitted with Onix, PEX Crimp, PEX Compression, RadiantPEX-AL Compression fittings, and RadiantPERT ASTM F1960 fittings
- Sold in pairs
Literature
-
- Brochure - Stainless Steel Manifolds
- Installation Instructions - Stainless Steel Manifolds
- Schematic - RadiantPEX Manifold - Compression Models
- Schematic - RadiantPEX Manifold - SlideLock Models
- Schematic - Stainless Steel Manifolds
- Specification Sheet - RadiantPEX Plus - Manifold
- Specification Sheet - Stainless Steel Manifolds
- Specification Sheet - Stainless Steel Manifolds - By-Pass
- Watts Radiant Zone Worksheet
- Written Specifications - RadiantPEX and RadiantPEX Plus
- Written Specifications - RadiantPEX-AL Coils
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific D38SS
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |