LFPC204250
Part of the CustomCut Manifolds - PEX Crimp Series
Ordering Code: 81016963
UPC: 840213183462
Lead Free: YES
1 CF End x 1/2 CF End Lead Free Copper Manifold, 16 Branch
This lead free copper manifold features a 1 trunk flow through with 16 branch, 1/2 inch crimp fitting outlets on 3 inch centers is designed for multiple run connections and is intended to provide a centralized water distribution and control point for the radiant heating system. The hot water supply line brings water into the manifold and individual distribution lines move water to each zone. The manifold is designed for desired number of branches to be cut in the field.
Features
- Lead free copper trunk
- Lead free branch fittings
- Professional grade construction
- Made in the USA
Specifications | |
---|---|
Body Material | Copper |
Branch Outlet Connection Size | 1/2 IN |
Branch Outlet Connection Type | Crimped |
Brand | Watts |
EAN | 840213183462 |
Lead Free | YES |
Number Of Branches | 16 |
Part Number | 81016963 |
Series | CustomCut Manifolds - PEX Crimp |
Trunk Diameter | 1 IN |
Trunk Inlet Connection Size | 1 IN |
Trunk Outlet Connection Size | 1 IN |
Trunk Outlet Type | Open |
With Valves | No |