CustomCut Manifolds - PEX Crimp
CustomCut Copper Manifolds for PEX Crimp
CustomCut Copper Manifolds for PEX Crimp are designed for flexibility for the installer. They come in 4-ft.-long copper sticks fitted with 1/2 in. Crimp barb fittings spaced 3 in. on center for 16-branch circuits. They are available with and without Mini Ball Valves. CustomCuts are sold as a single manifold.
Features
- Cost-effective solution offers flexibility for the installer
- 4-foot long copper sticks to be cut to length in the field
- Crimp barb fittings at 3 in. on center for 16-branch
- Sold as a single manifold
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CustomCut Manifolds - PEX Crimp
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.