561
The WiFi Thermostat 561 provides precise temperature control of a one-stage heating system. When connected to the Internet, the Watts(R) Home mobile app allows the thermostat to be controlled remotely. A 7-day, 4-event programmable schedule is available and the early start feature automatically learns to heat up the room by the scheduled time. An Away mode is quickly and easily accessed to provide energy savings when the space is unoccupied. The thermostat supports radiant floor heating and optional floor sensors can be installed to enhance comfort and protect floor coverings.
Features
- Mobile app for iOS and Android, supports optional floor sensor
- Automatic software updates, outdoor temperature
- Local weather, Email error and warning notifications
- Time clock updated from Internet, 7 day programmable schedule
- Away energy savings mode, early start
- Energy monitoring
- English/French/Spanish languages
- 3.5 inch color touchscreen
- Selectable background colors
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 4-5/8" H x 3" W x 15/16" D (118 x 76 x 24 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 15 to 30 V (ac/dc), 2 VA, Class 2 |
Relay | 30 V (ac/dc), 2 A, Class 2 circuits |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Brochure - Get Connected with WiFi Thermostats
- Brochure - Get Connected with WiFi Thermostats (French)
- Catalog - tekmar Controls
- Installation and Operation - 561 (May 2022 - Present)
- Installation and Operation - Watts Home App (Nov 2024 - Present)
- Installation and Operation - Watts Home App (Nov 2024 - Present) (French)
- Installation and Operation - Watts Home App (Nov 2024 - Present) (Spanish)
- Job Record - 561 (Dec 2017 - Present)
- Service Bulletin - Satellite Internet Connections to Wi-Fi Controls (July 2018 - Present)
- Specification Sheet - 561 (Sep 2020 - Present)
- User Manual - 561 (May 2022 - Present)
- Visio and AutoCAD Applications - 561
Archived
- Installation and Operation - 561 (Dec 2017 - Feb 2020)
- Installation and Operation - 561 (Feb 2020 - May 2021)
- Installation and Operation - 561 (Jan 2017 - Dec 2017)
- Installation and Operation - 561 (May 2021 - May 2022)
- Installation and Operation - Watts Home App (Sept 2024 - Nov 2024)
- Job Record - 561 (Oct 2016 - Dec 2017)
- SB111 - WiFi FAQ, Setup and Troubleshooting Guide (March 2021 - May 2022)
- SB112 - Watts Home App – FAQs (March 2021 - May 2022)
- Specification Sheet - 561 (Sep 2016 - Dec 2017)
- User Manual - 561 (Feb 2020 - May 2022)
- User Manual - 561 (Oct 2016 - Sept 2017)
- User Manual - 561 (Oct 2017 - Jan 2020)