521
The Programmable Thermostat 521 is designed for three different modes of operation: single stage heating, two stages of heating with a fan, or one stage of heating and one stage of cooling with a fan. Two auxiliary sensors may be added to measure the floor, outdoor or room temperature. A Slab Sensor 079 is included to measure floor temperature to protect the floor from overheating and enhance comfort. The programmable schedule supports either a 7 day or 24 hour schedule with 2 or 4 events per day. A permanent temperature hold button overrides the programmable schedule. An optional Adaptor Plate 012 is available to allow the thermostat to mount onto a single gang electrical box.
Features
- 7 Day programmable schedule, optimum start
- Permanent temperature hold, radiant floor heating
- Two stage heating
- Cooling
- Fan
- Backlight
- Outdoor and floor temperature display
- Time clock
- Four hour battery-free clock backup
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15, CE |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 3-11/16" H x 3" W x 15/16" D (94 x 76 x 24 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 10 to 30 V (ac/dc), 50/60 Hz, 1.8 VA, Class 2 |
Relay | 30 V (ac/dc) 2 A, Class 2 circuits |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Applications - 521 (Feb 2014 - Present)
- Brochure - Zoning Solutions (May 2017 - Present)
- Catalog - tekmar Controls
- Installation and Operation - 521 (Dec 2020 - Present)
- Quick Set-up - 521 (Mar 2014 - Present)
- Specification Sheet - 521 (Dec 2020 - Present)
- Troubleshooting Guide - Sensor Testing
- User Manual - 521 (Jan 2014 - Present)
Archived