519
The Radiant Thermostat 519 accurately controls the room and/or floor temperature for a hydronic heating zone using Pulse Width Modulation (PWM) technology. Simple up and down buttons and a display with large type make this thermostat easy to read and use. A Slab Sensor 079 is included to measure floor temperature to protect the floor from overheating and enhance comfort. This easy to install thermostat is a direct replacement for the tekmar Thermostat 509. An optional Adaptor Plate 012 is available which allows the thermostat to be installed onto a single gang electrical box.
Features
- Auto heating cycle
- Radiant floor heating
- Pulse width modulation
- Floor and air temperature control
- Outdoor and floor temperature display
- Backlight
- Freeze protection
- Includes slab sensor 079
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 3-11/16" H x 3" W x 15/16" D (94 x 76 x 24 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 10 to 30 V (ac/dc), 50/60 Hz, 1.8 VA standby, 56 VA max fully loaded, Class 2 |
Relay | 30 V (ac/dc) 2 A, Class 2 circuits |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Brochure - Zoning with the RoomResponse Signal
- Brochure - The Thermostats You Rely on Just Got Better (Mar 2013 - Present)
- Brochure - Zoning Solutions (May 2017 - Present)
- Brochure - Zoning with the RoomResponse Signal (French)
- Catalog - tekmar Controls
- Installation and Operation - 519 (Dec 2020 - Present)
- Quick Set-up - 519 (Jun 2016 - Present)
- Specification Sheet - 519 (Dec 2020 - Present)
- Troubleshooting Guide - Sensor Testing
- User Manual - 519 (Jun 2016 - Present)
- Vos thermostats préférés viennent encore de s’améliorer_x000B_ (Mar 2013 - Present)
Archived