T12 Dilution Tanks
T12 Point-of-Use Dilution Tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. These 6 USG tanks are seamless with uniform wall thickness. They have a single side MIP inlet with dip tube and single MIP outlet as standard. All penetrations are heat fused to the tank wall. The tank cover is a gasketed lock-down style. Select from 1-1/2 in. or 2 in. connection size.
Features
- Rotationally molded from virgin PE for seamless, uniform, and defect-free construction
- Single side MIP inlet with dip tube and single MIP outlet as standard
- Tank cover is a gasketed lock-down style
- Select from 1-1/2 in. or 2 in. connection size
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific T12 Dilution Tanks
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |