Drainage Tanks and System Monitoring

When neutralization of harmful waste is required.

Orion polyethylene neutralization tanks are designed to receive, dilute, and neutralize corrosive and harmful chemical wastes before allowing such materials to be discharged into public sewers or the environment. Orion tanks are seamless with uniform wall thickness and are free of stresses. The inlet, outlet, and vent connections are welded into the tank wall at specified locations at no extra charge. Tanks are complete with standard light duty bottled and gasketed cover. These tanks are lightweight and offer maximum versatility with minimum maintenance.
Orion monitoring systems are used to protect sewer systems and the environment by recording pH data and signaling dosing pumps for local and remote (via a LAN) retrieval and can be connected to Building Maintenance Systems.

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

Resources

Drainage Tanks and System Monitoring

Filter Results

Customer Support

Looking for more specific information? Need to contact us? Please visit our Customer Support page.

Contact Customer Support