SF-BL-2-90E
This 90 degree elbow is made from Blueline, fire retardant polypropylene. It features a 2 inch socket fuse connection and is designed for use in chemical waste systems.
Features
- 90 Degree
- 2 IN
- Socket Fuse
- Blueline
Specifications | |
---|---|
Body Material | FRPP |
Connection Type | Socket Fuse |
Pipe Size | 2 IN |
ProductFamily | Blueline |