90 Elbows Blueline FRPP SF
Blueline FRPP 90 Elbows are used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. They're molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining is done with the Socket Fusion method which provides strong, durable, and permanently sealed joints in chemical waste drainage systems. This heat fusion method uses a thermostatically controlled heat tool for quickly creating tamper-proof joints for above and below-ground applications.
Features
- Joined with Socket Fusion method which provides strong, durable, and hermetically-sealed joints
- Made from flame retardant and chemical resistant Blueline FRPP
- Available in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. sizes
- Used in chemical waste drainage applications
Literature
-
- Installation Instruction - IS-OR-ThermalSocketFusion
- Price List - Orion
- Product Catalog – Orion Chemical Waste Piping (C-OR-AW)
- Sample Specification - Blueline and PVDF Socket Fusion
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 40
- Specification Sheet - Chemical Waste Piping Systems - Polypropylene Schedule 80
- Submittal - OR-HP-SF-PVDF
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 90 Elbows Blueline FRPP SF
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |