LFF115-74
Pressure Reducing Control Valve with Low Flow By-Pass
Series LFF115-74, LFF1115-74 Pressure Reducing Control Valve with Low Flow By-Pass is designed to automatically reduce a fluctuating higher upstream pressure to a constant lower downstream pressure regardless of varying flow rates. Flow requirements below the normal range of the main line pressure reducing control valve are handled by a separate, valve mounted, direct acting, low flow by-pass pressure reducing valve.
This ACV is armed with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion. The ArmorTek coating is AWWA C550 approved.
To learn more visit: https://www.watts.com/armortek
Features
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Reduces a fluctuating higher upstream pressure to a constant lower downstream pressure
- Low flow by-pass pressure reducing valve handles flow requirements below the normal range of the main line
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Simplified and efficient design is easy and economical to maintain
Literature
-
- Flyer- ArmorTek ACV Stop Replacing Corroded Valves
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Schematic - LFF115-74
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF263AP Pressure Reducing Pilot
- Specification Sheet - LF263AP Pressure Reducing Pilot (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF115-74
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |