OF844-12-EK
Part of the OFCOM-EK Series
Sales Channel: Wholesale
Ordering Code: 0002421
UPC: 098268300581
1 IN Plastic MPT 90 Degree Elbow Connection Lead Free Hot and Cold Water Tank OneFlow Anti-Scale System with Smart Monitor, 12 GPM
This 48 1/2 inch tall Smart OneFlow(R) anti-scale system conditions cold and hot water and provides scale protection on internal plumbing surfaces to extend the life of equipment by transforming dissolved hardness minerals into harmless, inactive microscopic particles. It is installed upright at point of entry to a building for water below 110 degree F (43 degree C). The specially designed components work in applications before a water heater, boiler or other hot water device that requires protection from the effects of hard water. OneFlow is not a water softener and does not add chemicals or remove minerals, but provides environmentally friendly technology to prevent scale buildup. The system consists of a black 12 GPM tank with a 1 inch plastic MPT 90 degree elbow connection, media which should be replaced every 3 years , and a smart WiFi enabled monitor that alerts you via email/SMS when media replacement is due.
Features
- Chemical free non-softener for scale prevention and protection
- Includes a Smart Monitor that sends SMS/email alerts when filter changes are due
- Requires no control valve or chemical additives
- Improves equipment efficiency
Specifications | |
---|---|
Brand | Watts |
CAProp65-CancerRiskSubstance | Carbon Black |
CAProp65-InScope | Yes |
EAN | 098268300581 |
Maximum Flow Rate | 12 GPM |
Maximum Temperature-Fahrenheit | 110 |
Part Number | 0002421 |
Series | OFCOM-EK |
System Style | Tank - Scale |
System Type | Commercial |
Literature
-
- Dimensional Drawing OF744-EK, OF844-EK, OF948-EK and OF1054-EK
- Flyer - OneFlow - Sustainability Overview
- Flyer - Water Quality Monitors
- Installation Drawing - OF744-EK, OF844-EK, OF948-EK, OF1054-EK
- Installation Instructions - OFCOM-EK
- Installation Instructions - U-M311
- Quick Start Guide - U-M311
- Specification Sheet - OFCOM-EK
- Specification Sheet - OFCOM-EK (French)
- Specification Sheet - OFCOM-EK (Spanish)
- Written Specification - OFCOM-EK, OF1354-30TM, OF1465-50TM, OF1665-75TM