OFCOM-EK
Smart & Connected Commercial OneFlow Anti-Scale Systems
Sales Channel: Wholesale
The Watts OneFlow® OFCOM-EK series are smart and connected commercial Anti-Scale systems that provide protection from scale formation on internal plumbing surfaces. These OneFlow systems may be installed at the point entry to a building to treat both hot and cold water, or they can be located directly before a water heater, boiler, or other hot water-using device that requires protection from the ill effects of hard water.
This series of smart and connected commercial OneFlow® systems includes a Wi-Fi enabled monitor to send email and/or SMS alerts when media replacement is due. This innovative monitor will help ensure optimum maintenance of your water quality system.
Learn more about the complete family of OneFlow solutions.
Features
- Monitor your system’s media life with SMS/Email alerts with included Wi-Fi enabled monitor
- Ideal system for towns or communities where water softeners are banned or restricted
- Chemical-free, salt-free scale prevention and protection – no need to hassle with adding salt or chemicals
- Environmentally-friendly technology – generates no wastewater
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing OF744-EK, OF844-EK, OF948-EK and OF1054-EK
- Flyer - OneFlow - Sustainability Overview
- Flyer - Water Quality Monitors
- Installation Drawing - OF744-EK, OF844-EK, OF948-EK, OF1054-EK
- Installation Instructions - OFCOM-EK
- Installation Instructions - U-M311
- OneFlow Frequently Asked Questions
- Quick Start Guide - U-M311
- Specification Sheet - OFCOM-EK
- Specification Sheet - OFCOM-EK (French)
- Specification Sheet - OFCOM-EK (Spanish)
- Written Specification - OFCOM-EK, OF1354-30TM, OF1465-50TM, OF1665-75TM
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OFCOM-EK
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.