OF1019-20H
Discontinued
OneFlow Anti-Scale System for Hot Water up to 20 gpm (75.7 lpm)
Sales Channel: Wholesale
Series OF1019-20H OneFlow® Anti-Scale System for Hot Water provides protection from scale formation on internal and external plumbing surfaces where the hot water feed line is being further heated (booster heater) or brought to steam (steam generator, autoclave). The OneFlow system uses specially selected components to work in applications where the water is already heated between 100 to 150°F, but has not yet been treated for scale control. These applications generally involve protecting and extending the life of expensive equipment and instruments from the ill effects of hard water scale.
Learn more about the complete family of OneFlow solutions.
Features
- Chemical-free, salt-free scale prevention and protection system designed specifically to work with hot water applications
- Environmentally-friendly technology requires no electricity and generates no wastewater
- Very little maintenance required – long-life media needs to be replaced only once every three years
- Maximum flow rate: 20 gpm
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing - OF817-8H, OF817-12H, OF1019-20H
- Flyer - OneFlow - Sustainability Overview
- Installation Drawing - OF817-8H, OF817-12H, OF1019-20H
- Installation Instructions - OF817-8H, OF817-12H, OF1019-20H
- OneFlow Frequently Asked Questions
- Specification Sheet - OF817-8H, OF817-12H, OF1019-20H
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific OF1019-20H
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.