Cuvettes
Cuvettes are a piece of laboratory equipment that is intended to hold samples for spectroscopic analysis. Cuvettes are made from glass, plastic, or optical-grade quartz. Cuvettes available are:
10431 Disposable Cuvettes With Caps, Pkg 100
19313 Quartz Cuvette Package of 2
19856 Cuvette with Light Shield Cap, 3 pack For MicroTPI and MicroTPW
19981 Cuvette Stand
24166S Ultrasonic Cuvette Assembly For MicroTOL 3, 4 and 6
24232S Quartz Cuvette With Ultrasonic Transducer
25018S Flow Through Cuvette CLX
50036 Flow Through Cuvette 3 Pack, MicroTOL 2
50051 Cuvette, 28 x 70 mm 3 Pack, Use For Grab Sample
50052 Cuvette, 28 x 70 mm 10 Pack, Use For Grab Sample
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Cuvettes
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.