SSR-Ex
The SSR-Ex is a 2nd generation instrument designed to be SAFE, SIMPLE, and ROBUST. This instrument is rated for ATEX Zone 1 and Zone 2 hazardous areas aboard ships. To make the SSR-Ex SAFE, we created a Patent Pending method for isolating electronics from the “Wet Chemistry” area of the instrument. This means that an operator can open the enclosure at any time to service the unit without using a bypass key, or exposing the electronics to a potentially hazardous atmosphere. The SIMPLE, 4 button interface panel and color screen allow for easy manipulation and viewing of 0-15ppm Chlorine measurements at any time.
Features
- Operation in IECEx/ATEX Zones 1 and Zone 2
- Calibration kit available
- 2 user settable alarm relays
- 4-20mA and Modbus outputs
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific SSR-Ex
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.