CLX-Ex
CLX-Ex Total Residual Oxidant Monitor is a rugged, safe, and low maintenance instrument for shipboard ballast water requiring continuous monitoring and control of total residual oxidant (TRO) levels in hazardous atmospheres. User selectable cycle times, 4-20mA and RS-485 with Modbus output that can be used to control feed pumps and a user selectable alarm allow complete manual or automatic control of chlorine dosing.
Features
- Optional high range to 15 mg/l ± 10% accuracy
- Optimized for marine applications
- Designed for atmospheres where combustible fuel vapors may be present
- Suitable for Class 1, Zone 1, and Zone 2 environments
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific CLX-Ex
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.