PWC10111B10
Part of the PWC (1-2CUFT) Series
Sales Channel: Wholesale
Ordering Code: 7100010
UPC: 098268558616
Lead Free: YES
10 In Almond Chlorine Removal Carbon Filtration System
This is a high capacity, automatic backwashing, activated carbon filtration system for the removal of chlorine as well as taste, odor, and color caused by organics, from the water. It is suitable for commercial applications with peak flow rates up to 5 1/2 gallons per minute for dechlorination and has a media bed size of 1 1/2 cubic feet. The mineral tank is constructed of corrosion resistant fiberglass reinforced plastic and has a 10 inch diameter. This system has a 1 IN MNPT inlet and outlet and a 1/2 IN FNPT drain connection. This system uses premium grade coconut shell activated carbon, which, is one of the highest capacity and cleanest carbons on the market for dechlorination applications. The mineral tank and system control valves are NSF and ANSI certified. The digital control valve stores key operational history and is constructed of durable brass. This system is designed for point of use or point of entry applications where dechlorinated water is required.
Features
- Coconut shell based activated carbon
- Durable brass body control valve
- Digital valve controller stores key operational history
- Corrosion resistant fiberglass mineral tank
Specifications | |
---|---|
Backwash Flow Rate-GPM | 5.00 |
Brand | Watts |
By-Pass Type | Does Not Apply To Product |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Time Clock |
EAN | 098268558616 |
Electrical Requirements | 120 Volt AC 60 Hertz |
First Media Type | GAC |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Media Filtration Application | Commercial |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Male Threaded |
Part Number | 7100010 |
Series | PWC (1-2CUFT) |
Tank Color | Almond |
Tank Type | Fiberglass |
Valve Body Material | Brass |