C222M
Part of the UV-COM Series
Sales Channel: Dealer, Wholesale
Ordering Code: 68111107
UPC: 098268625257
Lead Free: YES
40 GPM Ultraviolet Water Disinfection System, 222 Watts Dual Lamp, 110V, 1 IN In/Out, Modbus Capable
This UV disinfection solution treats inlet water to mitigate the presence of Legionella and its colonization in biofilm to protect building occupant health and improve the longevity of the water system. Watts model C222M, part of the UV-COM series, provides an advanced, effective, and virtually maintenance free system. The proprietary reactor design, built-in automatic self-cleaning wipers, and easily replaceable lamps set it apart in terms of both disinfection performance and ease of maintenance. Through a state-of-the-art 360-degree UV light emission provided by Crossfire(TM) Technology and a two-lamp design, the reactor significantly reduces Legionella being blocked from the UV light by particles. It remains effective at hardness levels as high as 50 grains per gallon and iron levels up to 3 mg/L. The unit offers a flow rating of 40 GPM with a dual lamp design, the lamp power is 222 watts. The unit has 4-20mA connection available for external connection and allows Modbus communication.
Features
- Dual lamp 222 watts, rated at 40 GPM
- 40mJ/cm2 UV dose with 95 UVT, lamp life 12 months
- Safe and easy maintenance with easy lamp change out smart sensors with self-cleaning function
- Modbus connection capable
- 360 degree coverage with Crossfire Technology
Specifications | |
---|---|
Brand | Watts |
CAProp65-DevelopRiskSubstance | Mercury |
CAProp65-InScope | Yes |
EAN | 098268625257 |
Housing Material | 316 Stainless Steel |
Lead Free | YES |
Maximum Flow Rate-GPM | 40.00 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Male Threaded |
Part Number | 68111107 |
Series | UV-COM |