UV-COM
Advanced UV Disinfection System for Legionella, Capacity 16.5 -100 GPM
Sales Channel: Dealer, Wholesale
Watts UV-COM series is an advanced UV disinfection solution designed for commercial applications, specifically for potable water. The system features Crossfire™ Technology, providing 360-degree UV coverage, automatic self-cleaning, and smart sensors for real-time monitoring. With a capacity range of 16.5 GPM to 100 GPM, UV-COM effectively inactivates 99.9999% of Legionella bacteria, mitigates its colonization in biofilms, and helps protect both building occupants and the plumbing system.
To learn more visit: UV-COM Commercial Ultraviolet Water Disinfection Systems
Features
- Crossfire Technology delivers 360-degree UV disinfection for superior Legionella inactivation
- Automatic self-cleaning wipers prevent quartz sleeve fouling and reduce maintenance needs
- Smart sensors for real-time monitoring of UV dose, lamp intensity, and transmittance
- Dual lamp configuration allows for easy changeout and maintenance
- Effective at high hardness levels (up to 50 gpg) and iron content (up to 3 mg/L) without additional pretreatment
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific UV-COM
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.