PWSRTA
Twin Alternating Water Softeners
Sales Channel: Wholesale
Series PWSRTA water softeners are designed for residential and light commercial use applications ranging from 30,000 to 60,000 grains of hardness remove capacity at flow rates up to 21 gallons per minute. These water softeners with control valves that offer twin-alternating meter initiated operation, resulting in 24/7 soft water capability. Connection Size: 30K - 60K 1 in. (25mm) Flow Rates: Up to 21 gpm (80 lpm).
Features
- Twin alternating water softeners for 24/7 soft water capability
- Uses one of the most reliable valve platforms in the industry
- Advanced electronic control for easy programming
- Designed to increase efficiency and save both salt and water
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWSRTA
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.