PWS10
Meter Demand Simplex Water Softeners for Hardness Reduction. (1-4 Cu. Ft.)
Sales Channel: Wholesale
Watts Pure Water Series PWS10 water softening systems are highly efficient conventional cation exchange type water softeners. They are suitable for commercial applications ranging from 30,000 to 120,000 grains of hardness removal and flow rates up to 25 gallons per minute (94 lpm). Regeneration is meter demand initiated. All cycles of regeneration are fully automatic and do not require manual actuation.
PWS10 meter demand simplex water softeners for hardness reduction have 1 inch (25mm) connection size.
Features
- Highly efficient, conventional cation exchange type of water softener with fully adjustable regeneration cycles
- Electronic controls store operating history that can be accessed by user
- Durable, brass bodied control valve for years of service
- Up to 120,000 grains of hardness removal capacity at flow rates up to 25 gpm (94 lpm)
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing - PWS10 Simplex
- Installation Drawing - PWS10 Simplex
- Installation Instructions - PWS10
- Specification Sheet - PWS10
- Specification Sheet - PWS10 (French)
- Specification Sheet - PWS10 (Spanish)
- Written Specification - PWS10, PWS15, PWS20, PWS20-2, PWS20-P, PWS30, PWS30-2, PWS30-P
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWS10
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |